Connection and fastening systems

Quick pipe

Quick-Pipe combines the advantages of cable duct and installation pipe in an intelligent system. This system allows tidy and safe surface-mounted installation of all kinds of cables on walls and ceilings. Quick pipe is available in four metric sizes: M16, M20, M25 and M32. The stock length is 2 m.
The system is VDE-tested and achieves a protection rating of IP44. The Quick-Pipe can be used in the temperature range between -25 and +60°C and is resistant against impact energy of 5 J.
The fittings are a component part of the system. The smallest shipped quantity is one shipping box.

Type

Size

Colour

Length
mm

Pack.
m

Weight
kg/100 m

Item No.

Shopping list

2953 M16 LGR

M16

Light grey

2000

50

7,000

2153904

2953 M20 LGR

M20

Light grey

2000

40

11,500

2153912

2953 M25 LGR

M25

Light grey

2000

30

16,000

2153920

2953 M32 LGR

M32

Light grey

2000

20

21,500

2153939

2953 M16 RW

M16

Pure white

2000

50

7,700

2153960

2953 M20 RW

M20

Pure white

2000

40

11,500

2153963

2953 M25 RW

M25

Pure white

2000

30

16,000

2153966

2953 M32 RW

M32

Pure white

2000

20

21,500

2153969

PVC

Polyvinylchloride

Technical information

2953 M16 LGR

2953 M20 LGR

2953 M25 LGR

2953 M32 LGR

2953 M16 RW

2953 M20 RW

2953 M25 RW

2953 M32 RW

Quick pipe


Fabrikat: OBO BETTERMANN
Type: 2953 M16 LGR
Item No.: 2153904

Einheit:
Quick pipe


Fabrikat: OBO BETTERMANN
Type: 2953 M20 LGR
Item No.: 2153912

Einheit:
Quick pipe


Fabrikat: OBO BETTERMANN
Type: 2953 M25 LGR
Item No.: 2153920

Einheit:
Quick pipe


Fabrikat: OBO BETTERMANN
Type: 2953 M32 LGR
Item No.: 2153939

Einheit:
Quick pipe


Fabrikat: OBO BETTERMANN
Type: 2953 M16 RW
Item No.: 2153960

Einheit:
Quick pipe


Fabrikat: OBO BETTERMANN
Type: 2953 M20 RW
Item No.: 2153963

Einheit:
Quick pipe


Fabrikat: OBO BETTERMANN
Type: 2953 M25 RW
Item No.: 2153966

Einheit:
Quick pipe


Fabrikat: OBO BETTERMANN
Type: 2953 M32 RW
Item No.: 2153969

Einheit:

Quick pipe system

0,1 MB, PDF

2953 M16 LGR

On request

2953 M20 LGR

0,1 MB, STP

2953 M25 LGR

On request

2953 M32 LGR

On request

2953 M16 RW

On request

2953 M20 RW

On request

2953 M25 RW

On request

2953 M32 RW

0,1 MB, STP

Daten nicht gepflegt

3,8 MB, PDF

Additional information

Catalogue

Connection and fastening systems

32,8 MB, PDF

Brochure

OBO metal pipe systems

3,1 MB, PDF